text.skipToContent text.skipToNavigation

T4424CH

by Wiegmann 

Catalog ID: T4424CH

Hinged-Cover Wire Trough 4X4X24 Carbon Steel - Gray

Designed to protect wiring from dirt, dust, oil and water.

  • Trough and cover fabricated from 14 gauge steel. Continuously welded seams ground smooth, less knockouts or holes. Oil resistant gasket and adhesive are provided. Trough comes complete with easy to operate external clamps and a continuous hinge. External mounting feet are provided.
  • Product Details

    General

    Accessory Type Trough
    Application Designed to protect from dirt, dust, oil, and water.
    Color Ansi-61 Gray Smooth
    Cover Type Hinged Cover
    EU RoHS Indicator No
    Finish Type Polyester Powder
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Type Trough
    UPC 786725326457

    Dimensions

    Actual Length 24.000 in
    Depth 24 in
    Height 4 in
    Weight 11 lb
    Width 4 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 4, IP66
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions