text.skipToContent text.skipToNavigation

HCMPT300

by Metron 

Catalog ID: HCMPT300

MPT300 Pilot Series Across-the-Line (direct on line) controller at start apply 100% voltage, with an inrush current of 6 x the motors full load current

Product Details

General

Application Fire Protection System
Series MPT Pilot
Temperature Range 4.4⁰C to 50⁰C
Type Across-The-Line Start

Electrical Ratings

Frequency Rating 50/60 Hz
Power Factor 15-600
Voltage Rating 200-600 V

Certifications and Compliance

Industry Standard(s) UL Listed