text.skipToContent text.skipToNavigation

HCMP800TS-700

By Metron 

Catalog ID: HCMP800TS-700

By Metron
Catalog ID:  HCMP800TS-700
Variable Speed Pressure Limiting Soft Start Bypass with Automatic Transfer Switch

The MP800TS Series Combined Manual and Automatic Fire Pump Controllers with Transfer Switch allow the pump to be run at variable speed to limit the system pressure to a predetermined point with varying suction pressure. These controllers are for use on Variable Speed Pressure Limiting applications. Sizes range from 15 to 350 horsepower, 200 to 600 volts (480 volts max. when supplied with transfer switch), 50 or 60 Hz. Only the highest quality components, all UL listed or UL recognized, are used throughout to assure the best possible reliability. The cabinet is fabricated from heavy gauge reinforced steel with drip-proof hood. The controller is completely wired, assembled, and tested at the factory before shipment and ready for immediate installation.

  • Service Entrance Rated
  • More Options

    Product Details

    General

    Temperature Range 4.4⁰C to 50⁰C

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Power Factor 50-350
    Voltage Rating 200-600 V

    Resources and Downloads