METRON_MP450-CLOSED_PRODIMAGE
METRON_MP450-CLOSED_PRODIMAGE
METRON_MP450-OPEN_PRODIMAGE

MP450 Autotransformer Closed Transition Start

Brand:

Metron/Metron-Eledyne

Catalog ID:

HCMP450

MP450 Autotransformer Closed Transition Start

Metron Fire Pump Controllers conform to the latest requirements of National Fire Protection Association's Standard for Centrifugal Fire Pumps as adopted by Underwriters Laboratories and Factory Mutual. They are withstand rated and listed by Underwriters' Laboratories and approved by Factory Mutual Research Corporation. Sizes range from 15 to 700 horsepower, 200 to 600 volts (480 volts max. when supplied with transfer switch), 60 Hz. These controllers are for use on Reduced Voltage type installations. Only the highest quality components, all UL listed or UL recognized, are used throughout to assure the best possible reliability.

Product details

General

Application
Fire Protection System
Series
MP
Temperature Range
4.4⁰C to 50⁰C
Type
Autotransformer Closed Transition Start

Electrical Ratings

Frequency Rating
50/60 Hz
Power Factor
15-600
Voltage Rating
200-600 V

Certifications And Compliance

Industry Standard(s)
UL Listed

Resources and downloads