METRON_REMOTE-ALARM-PANEL_PRODIMAGE
METRON_REMOTE-ALARM-PANEL_PRODIMAGE

HCRAPE240VRS, RAP-E Remote Alarm Panel for Electric Fire Pump Controllers

Brand:

Metron/Metron-Eledyne

Catalog ID:

HCRAPE240VRS

RAP-E Remote Alarm Panel for Electric Fire Pump Controllers

Metron Model RAP-E Remote Alarm Panels for Electric Fire Pump Controllers have been designed to provide reliable audible and visual alarms for electric and diesel fire pump controllers in accordance with NFPA 20. This requires that visual and audible alarms powered by a reliable source, not exceeding 125 volts, be located at a point of constant attendance when the pump room is not constantly attended.

Product details

General

Application
Fire Protection System
Weather Rating
NEMA 1 indoor

Dimensions

Dimensions
4.5 in x 10.3 in x 8 in
Height
8 in
Length
4.5 in
Weight
6.5 lb
Width
10.3 in

Electrical Ratings

Frequency Rating
50/60 Hz
Voltage Rating
240 V

Certifications And Compliance

Industry Standard(s)
UL & CUL