WBP_PT2X2IGBL_PRODIMAGE
WBP_PT2X2IGBL_PRODIMAGE

2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

PT2X2IGBL

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, 2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black

Product details

General

Application - For Use On
Carpet
Color
EU RoHS Indicator
No
Finish Type
Black
Item Type
3" Fire-Rated Poke Through Component
Knockouts
Duplex Flip Covers
Material - Mounting Hardware
Step-Down Installation
Number Of Outlets
(1) Prewired 20A Duplex IG Receptacle; (2) Installed Cat 6 Jacks
Style
FRPT - Complete Kits
UPC
783585531908

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Resources and downloads