WBP_FRFBLA_PRODIMAGE
WBP_FRFBLA_PRODIMAGE

Flush Duplex Series, Flush Service Fitting, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

FRFBLA

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Duplex Series, Flush Service Fitting, 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Black

Product details

General

Application - For Use On
Carpet/Tile
EU RoHS Indicator
No
Finish Type
Black
Item Type
3" Fire-Rated Poke Through Component
Knockouts
Duplex Flip Covers and (2) 1/2" Diameter Holes for Low Voltage Wiring
Material - Mounting Hardware
Mounting Hardware Included
Number Of Outlets
(1) Duplex Opening and (2) 1/2" Diameter Holes for Low Voltage Wiring
UPC
783585396033

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • UL 514A Listed

Logistics

Carton Quantity
10

Resources and downloads