WBP_PT7IGFSDBRSA_PRODIMAGE
WBP_PT7IGFSDBRSA_PRODIMAGE

Complete Unit With 20A IG Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Brass Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

PT7IGFSDBRSA

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Duplex Series, Complete Unit With 20A IG Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Brass Finish

Product details

General

Application - For Use On
Carpet
Color
EU RoHS Indicator
No
Finish Type
Brass
Item Type
3" Fire-Rated Poke Through Component
Knockouts
Duplex Flip Covers and (2) 1/2" Diameter Holes for Low Voltage Wiring
Material - Mounting Hardware
Step-Down Installation
Number Of Outlets
(1) 20A Duplex IG Receptacle and (2) 1/2" Diameter Holes for Low Voltage Wiring
Style
FRPT - Complete Kits
UPC
783585494234

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Resources and downloads