WBP_S1AP4GY_PRODIMAGE
WBP_S1AP4GY_PRODIMAGE

Abandonment Plate, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

S1AP4GY

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, Accessory, Abandonment Plate, Gray

Used to Cover Flush SystemOne Fire-Rated Poke-Throughs or Floor Boxes

Product details

General

Accessory Type
Abandonment Cover
Application
  • Abandon Flush SystemOne Installation
Application - For Use On
Carpet/Tile
Color
  • Gray
Construction
Fabricated
Cover Shape
Round
Cover Type
Abandonmant
EU RoHS Indicator
No
Finish Type
Gray
Item Type
4" Fire-Rated Poke-Through Component
Material
Composite
Material - Mounting Hardware
Mounting Hardware Included
Mounting Method
To Fitting in Floor
Mounting Type
(2) Screw Mount
Number Of Outlets
No Devices
Style
Accessories
Type
  • Flush SystemOne Universal Covers
  • Flush SystemOne Universal Covers
UPC
783585371863

Dimensions

Width
8 in

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514

Logistics

Carton Quantity
10
Pallet Quantity
900