WBP_S1PT3IMBRS_PRODIMAGE
WBP_S1PT3IMBRS_PRODIMAGE

SystemOne, Fire Rated Poke-Through, 1 Piece Unit, 3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle, Cover with Brass Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1PT3IMBRS

In-Floor Delivery Systems, SystemOne, Fire Rated Poke-Through, 1 Piece Unit, 3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle, Cover with Brass Finish

Product details

General

Application - For Use On
Carpet
Color
EU RoHS Indicator
No
Finish Type
Black
Item Type
4" Fire-Rated Poke Through Component
Knockouts
Cover- Dual Flip Covers
Material - Mounting Hardware
Step-Down Installation
Number Of Outlets
3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle
Style
FRPT - Complete Kits
UPC
783585371368

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed