WBP_S1PT4X4AL_PRODIMAGE
WBP_S1PT4X4AL_PRODIMAGE
WBP_S1PT4X4AL_alt_PRODIMAGE
WBP_S1PT4X4AL_S1PT4X4FIT_S1SP4X4_S1CFCAL_App_PRODIMAGE
WBP_S1PT4X4AL_S1PT4X4FIT_S1SP4X4_S1CFCAL_App-1_PRODIMAGE

SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Cover with Aluminum Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

S1PT4X4AL

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Cover with Aluminum Finish

Product details

General

Application - For Use On
Carpet
Color
EU RoHS Indicator
No
Finish Type
Aluminum
Item Type
4" Fire-Rated Poke Through Component
Knockouts
Cover- Dual Flip Covers
Material - Mounting Hardware
Step-Down Installation
Number Of Outlets
(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings
Style
FRPT - Complete Kits
UPC
783585371504

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
1

Resources and downloads