WBP_S1PT4X4BRS3J_PRODIMAGE
WBP_S1PT4X4BRS3J_PRODIMAGE
WBP_S1FRPTJB_PRODIMAGE

SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Cover with Black/Brass Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

S1PT4X4BRS3J

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Cover with Black/Brass Finish

Product details

General

Application - For Use On
Carpet
EU RoHS Indicator
No
Finish Type
Brass
Item Type
4" Fire-Rated Poke Through Component
Knockouts
Cover- Dual Flip Covers; In Junction Box: Top: (1) 1", Bottom: (1) 3/4", Sides: (2) 1/2" and (1) 3/4"
Material - Mounting Hardware
Step-Down Installation
Number Of Outlets
(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings
Style
FRPT - Complete Kits
UPC
783585347158

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
1

Resources and downloads