WBP_S1PT4X4GY_PRODIMAGE
WBP_S1PT4X4GY_PRODIMAGE

SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Cover with Gray Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

S1PT4X4GY

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Cover with Gray Finish

Product details

General

Application - For Use On
Carpet
EU RoHS Indicator
No
Finish Type
Gray
Item Type
4" Fire-Rated Poke Through Component
Knockouts
Cover- Dual Flip Covers
Material - Mounting Hardware
Step-Down Installation
Number Of Outlets
(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings
Style
FRPT Fittings
UPC
783585371320

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
1

Resources and downloads