text.skipToContent text.skipToNavigation

S1PT4X4GY

by multiple brands 

Catalog ID: S1PT4X4GY

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Cover with Gray Finish

  • Excellent solution for retrofit and new construction
  • Assembly Includes FRPT, Cover Flange, Subplate
  • Junction Box Purchase Separately

Product Details

General

Application - For Use On Carpet
EU RoHS Indicator No
Finish Type Gray
Item Type 4" Fire-Rated Poke Through Component
Knockouts Cover- Dual Flip Covers
Material - Mounting Hardware Step-Down Installation
Number Of Outlets (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings
Style FRPT Fittings
UPC 783585371320

Certifications and Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed