text.skipToContent text.skipToNavigation

S1PTAVFIT

by multiple brands 

Catalog ID: S1PTAVFIT

SystemOne, Fire-Rated Poke-Through, AV Series, Through Floor Fitting Only, 3/4" EMT for Power and 1½" EMT for Data, With Junction Box

  • Multi-Service Furniture Feed FRPT
  • Up to 4 Hour Fire Rating
  • (1) 3/4"EMT for Power and (1) 1½" EMT for Data
  • Step Down Installation

Product Details

General

Application - For Use On Carpet/Tile
Finish Type Natural
Item Type 4" Fire-Rated Poke-Through Component
Material - Mounting Hardware Step-Down Installation
Number Of Outlets Multi-Service
Style In Floor Fitting
UPC 783585371603

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s) cULus Listed

Resources/Downloads