text.skipToContent text.skipToNavigation

S1PTBRSJ

by multiple brands 

Catalog ID: S1PTBRSJ

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, Dual StyleLine Decorator Openings, Junction Box, Cover with Brass Finish

  • Excellent solution for retrofit and new construction
  • Assembly Includes FRPT, Cover Flange, Subplate and Junction Box

Product Details

General

Application - For Use On Carpet
EU RoHS Indicator No
Finish Type Brass
Item Type 4" Fire-Rated Poke Through Component
Knockouts Cover- Dual Flip Covers; In Junction Box: Top: (1) 1", Bottom: (1) 3/4", Sides: (2) 1/2" and (1) 3/4"
Material - Mounting Hardware Step-Down Installation
Number Of Outlets Dual StyleLine Decorator Openings
Style FRPT - Complete Kits
UPC 783585373096

Certifications and Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed