WBP_S1PT3IMALJ_PRODIMAGE
WBP_S1PT3IMALJ_PRODIMAGE

SystemOne, Fire Rated Poke-Through, 1 Piece Unit, 3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle, Junction Box, Cover

Brand:

Hubbell Premise Wiring

Catalog ID:

S1PT3IMALJ

In-Floor Delivery Systems, SystemOne, Fire Rated Poke-Through, 1 Piece Unit, 3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle, Junction Box, Cover with Aluminum Finish

Product details

General

Application - For Use On
Carpet
EU RoHS Indicator
No
Finish Type
Aluminum
Item Type
4" Fire-Rated Poke Through Component
Knockouts
Cover- Dual Flip Covers; In Junction Box: Top: (1) 1", Bottom: (1) 3/4", Sides: (2) 1/2" and (1) 3/4"
Material - Mounting Hardware
Step-Down Installation
Number Of Outlets
3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle
Style
FRPT - Complete Kits
UPC
783585373119

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Resources and downloads