WBP_S1CFCBL_PRODIMAGE
WBP_S1CFCBL_PRODIMAGE
WBP_S1CFCBL_S1SPDUSL_APP_PRODIMAGE
WBP_S1CFCBL_S1SP3IM_APP_PRODIMAGE
WBP_S1CFCBL_App_PRODIMAGE

SystemOne Universal Cover Carpet Flange Assembly, Black Powder Paint Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1CFCBL

In-Floor Delivery Systems, SystemOne Universal Cover Carpet Flange Assembly, Black Powder Paint Finish

Cover/Flange; Cast Aluminum Construction; Durable Powder Coat Finish

Product details

General

Application
  • Flush SystemOne Installation
Application - For Use On
Carpet
Color
  • Black
Construction
Fabricated
Cover Shape
Round
EU RoHS Indicator
No
Finish Type
Black
Item Type
Flush Cover/Carpet Flange
Material
Composite
Material - Mounting Hardware
Mounting Hardware Included
Mounting Method
To Fitting in Floor
Mounting Type
(3) Screw Mount
Number Of Outlets
No Devices
Style
Cover Flanges
Sub Brand
Flush Concrete Floor Boxes
Type
  • Flush SystemOne Universal Covers
  • Flush SystemOne Universal Covers
UPC
783585371061

Dimensions

Width
8 in

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10