WBP_S1CFCI_PRODIMAGE
WBP_S1CFCI_PRODIMAGE

SystemOne Universal Cover Carpet Flange Assembly, Ivory Powder Paint Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

S1CFCI

In-Floor Delivery Systems, SystemOne Universal Cover Carpet Flange Assembly, Ivory Powder Paint Finish

Cover/Flange; Cast Aluminum Construction; Durable Powder Coat Finish

Product details

General

Application
  • Flush SystemOne Installation
Application - For Use On
Carpet
Color
  • Ivory
Construction
Fabricated
Cover Shape
Round
EU RoHS Indicator
No
Finish Type
Ivory
Item Type
Flush Cover/Carpet Flange
Material
Composite
Material - Mounting Hardware
Mounting Hardware Included
Mounting Method
To Fitting in Floor
Number Of Outlets
No Devices
Style
Cover Flanges
Type
  • Flush SystemOne Universal Covers
  • Flush SystemOne Universal Covers
UPC
783585371085

Dimensions

Width
5.62 in

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514

Logistics

Carton Quantity
10