WBP_S1TFCBRS_PRODIMAGE
WBP_S1TFCBRS_PRODIMAGE
WBP_S1TFCBRS_App-1_PRODIMAGE
WBP_S1TFCBRS_App_PRODIMAGE

SystemOne Universal Cover Tile Flange Assembly, Brass Powder Paint Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

S1TFCBRS

In-Floor Delivery Systems, SystemOne Universal Cover Tile Flange Assembly, Brass Powder Paint Finish

Cover/Flange; Cast Aluminum Construction; Durable Powder Coat Finish

Product details

General

Application
  • Flush SystemOne Installation
Application - For Use On
Tile
Color
  • Brass
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
No
Finish Type
Brass
Item Type
Flush Cover/Tile Flange
Material
Composite
Material - Mounting Hardware
Mounting Hardware Included
Mounting Method
To Fitting in Floor
Mounting Type
(3) Screw Mount
Number Of Outlets
No Devices
Style
Cover Flanges
Type
  • Flush SystemOne Universal Covers
  • Flush SystemOne Universal Covers
Type of Use
Tile, Flush
Typical Application
Tile, Flush
UPC
783585371092

Dimensions

Width
5.62 in

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
5
Pallet Quantity
660