text.skipToContent text.skipToNavigation

S1SPEXT1C

by multiple brands 

Catalog ID: S1SPEXT1C

In-Floor Delivery Systems, SystemOne, Sub-Plate, Recessed Opening for (3) FSR IPS or Extron Single MAAP Series Adapter Plates, Controlled Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish; Controlled Marked Receptacle

Product Details

General

Application Flush SystemOne Installation
Color Black
Construction Cast Aluminum
EU RoHS Indicator Contact Manufacturer
Finish Type Black
Item Type Flush Sub-Plate
Material Composite
Mounting Method To Fitting in Floor
Number Of Outlets Recessed Opening for (3) FSR IPS or Extron Single MAAP Series Adapter Plates, Controlled Single 20A, 125V Receptacle
Sub Brand Flush Concrete Floor Boxes
Type 4" Flush
UPC 783585545622

Certifications and Compliance

Industry Standard(s) cULus