WBP_S1SPEXT2_PRODIMAGE
WBP_S1SPEXT2_PRODIMAGE
WBP_S1SPEXT2_Loaded_PRODIMAGE
WBP_S1PFB_S1CFCAL_S1SPEXT2_App_PRODIMAGE
+1
WBP_S1PFB_S1CFCAL_S1SPEXT2_App-1_PRODIMAGE

SystemOne, Sub-Plate, Recessed Opening for (1) Extron Single MAAP or (2) Single AAP Series Adapter Plates or FSR IPS plates, Single 20A, 125V

Brand:

Hubbell Premise Wiring

Catalog ID:

S1SPEXT2

In-Floor Delivery Systems, SystemOne, Sub-Plate, Recessed Opening for (1) Extron Single MAAP or (2) Single AAP Series Adapter Plates or FSR IPS plates, Single 20A, 125V Receptacle, Black

Standard Product; Cast Aluminum; Black Powder Paint Finish

Product details

General

Application
  • Flush SystemOne Installation
Color
  • Black
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black
Item Type
Flush Sub-Plate
Material
Composite
Mounting Method
To Fitting in Floor
Number Of Outlets
Recessed Opening for (1) Extron Single MAAP or (2) Single AAP Series Adapter Plates or FSR IPS plates, Single 20A, 125V Receptacle
Type
  • Sub Plate
  • Sub Plate
UPC
783585371276

Dimensions

Dimensions
5.36 in x 5.36 in x 6.26 in
Height
6.26 in
Length
5.36 in
Width
5.36 in

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
1