WBP_S1SPORT_PRODIMAGE
WBP_S1SPORT_PRODIMAGE

SystemOne, Sub-Plate, Recessed Opening for (3) I-Unit Ortronics Series II Modules, Single 20A, 125V Receptacle, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

S1SPORT

In-Floor Delivery Systems, SystemOne, Sub-Plate, Recessed Opening for (3) I-Unit Ortronics Series II Modules, Single 20A, 125V Receptacle, Black

Standard Product; Cast Aluminum; Black Powder Paint Finish

Product details

General

Application
  • Flush SystemOne Installation
Color
  • Black
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black
Item Type
Flush Sub-Plate
Material
Composite
Mounting Method
To Fitting in Floor
Number Of Outlets
Recessed Opening for (3) I-Unit Ortronics Series II Modules, Single 20A, 125V Receptacle
Type
  • Sub Plate
  • Sub Plate
UPC
783585371238

Dimensions

Dimensions
5.36 in x 5.36 in x 6.26 in
Height
6.26 in
Length
5.36 in
Width
5.36 in

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
5