WBP_PT7FFSDI_PRODIMAGE
WBP_PT7FFSDI_PRODIMAGE

Flush Furniture Feed Series, Through Floor Fitting, Furniture Feed, 1 Service, Ivory Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

PT7FFSDI

Fire-Rated Poke-Through Flush Furniture Feed Series, Through Floor Fitting, Furniture Feed, 1 Service

Product details

General

Color
Construction
Fabricated
Cover Type
Furniture Feed
EU RoHS Indicator
No
Finish Type
Ivory
Item Type
3" Fire-Rated Poke-Through Component
Material
Composite
Material - Mounting Hardware
Step-Down Installation
Number Of Outlets
(1) 3/4" K.O. Single Service
Performance
  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Electrical - UL Installation - Min. of 2 feet on centers and not more than one unit per 65 sq. ft. of floor area
  • Mechanical - Max. Cu Cross Section - 3/4 in. EMT .0500 sq. in.
Style
In Floor Fitting
UPC
783585494289

Conductor Related

Cable Entry
Threaded Hubs

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Resources and downloads