WBP_S1FP34AL_PRODIMAGE
WBP_S1FP34AL_PRODIMAGE

Flush Threaded Plug, ¾", Aluminum Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

S1FP34AL

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, Replacement Accessory, Flush Threaded Plug, ¾", Aluminum Finish

  • ¾" Replacement Threaded Plug
  • For use with S1SPFFx and S1SPFFTx Series Covers

3/4" Threaded Replacement Plug

Product details

General

Accessory Type
Conduit Plugs
Application
  • Flush SystemOne Installation
Color
  • Aluminum
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Mounting Method
Threaded Hub
Style
Accessories
Type
  • Replacement Threaded Plugs
  • Replacement Threaded Plugs
UPC
783585371535

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514

Logistics

Carton Quantity
50