WBP_FF2BK_PRODIMAGE
WBP_FF2BK_PRODIMAGE
WBP_FF2BK_app_PRODIMAGE

Low Voltage Large Capacity Flush Furniture Feed Series, Cover/Flange, 1-1/4"/2" KO, Black Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

FF2BK

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Low Voltage Large Capacity Flush Furniture Feed Series, Cover/Flange, 1-1/4"/2" KO, Black

Product details

General

Application
  • Furniture Feed Flange and Cover Assembly
Color
Construction
Fabricated
Cover Type
Furniture Feed
EU RoHS Indicator
No
Finish Type
Black
Item Type
3" Fire-Rated Poke-Through Component
Material
Aluminum
Material - Mounting Hardware
Mounting Hardware Included
Number Of Outlets
1-1/4", 2" Combo. K.O. Single Service
Performance
  • Electrical - Fire Rating - For use in 1, 1 1/2, or 2 hour rated unprotected reinforced floors
  • Electrical - UL Installation - Min. of 2 feet on centers and not more than one unit per 65 sq. ft. of floor area
Style
Cover Flanges
Type
  • Covers
  • Covers
UPC
783585395227

Conductor Related

Cable Entry
Knock Outs

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
10

Resources and downloads