text.skipToContent text.skipToNavigation

PT73FFSDBK

by multiple brands 

Catalog ID: PT73FFSDBK

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Furniture Feed Series, Through Floor Fitting, 3 Service, Furniture Feed, Black

  • 3Service Furniture Feed FRPT
  • Up to 4 Hour Fire Rating
  • (2) 1/2"Threaded Hubs for Data and (1) 3/4" Threaded Hub for Power
  • Aluminum Cover and Flange
  • Black Cover Finish

Product Details

General

Construction Fabricated
Cover Type Furniture Feed
EU RoHS Indicator No
Finish Type Black
Item Type 3" Fire-Rated Poke-Through Component
Material Composite
Material - Mounting Hardware Step-Down Installation
Number Of Outlets (1) 3/4" & (2) 1/2" Threaded Hub Hub 3 Service
Performance
  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Electrical - UL Installation - Min. of 2 feet on centers and not more than one unit per 65 sq. ft. of floor area
  • Mechanical - Max. Cu Cross Section - 3/4 in. EMT .0470 sq. in. and 1/2 in. Feed Through .0250 sq. in.
Style In Floor Fitting
UPC 783585494296

Conductor Related

Cable Entry Threaded Hubs

Certifications and Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Resources/Downloads