text.skipToContent text.skipToNavigation

PT73FFSDI

By multiple brands 

Catalog ID: PT73FFSDI

By Hubbell Wiring Device-Kellems
Catalog ID:  PT73FFSDI
In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Furniture Feed Series, Through Floor Fitting, 3 Service, Furniture Feed, Ivory
  • 3Service Furniture Feed FRPT
  • Up to 4 Hour Fire Rating
  • (2) 1/2"Threaded Hubs for Data and (1) 3/4" Threaded Hub for Power
  • Aluminum Cover and Flange
  • Ivory Cover Finish
Add to List

More Options

Where to Buy

Product Details

General

Construction Fabricated
Cover Type Furniture Feed
EU RoHS Indicator No
Finish Type Ivory
Item Type 3" Fire-Rated Poke-Through Component
Material Composite
Material - Mounting Hardware Step-Down Installation
Number Of Outlets (1) 3/4" K.O. Single Service
Performance
  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Electrical - UL Installation - Min. of 2 feet on centers and not more than one unit per 65 sq. ft. of floor area
  • Mechanical - Max. Cu Cross Section - 3/4 in. EMT .0470 sq. in. and 1/2 in. Feed Through .0250 sq. in.
Style In Floor Fitting
UPC 783585494241

Conductor Related

Cable Entry Threaded Hubs

Certifications and Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Resources and Downloads

Installation/Instruction Manual (IOM)