WBP_S1PTFFALJ_PRODIMAGE
WBP_S1PTFFALJ_PRODIMAGE
WBP_S1PTFIT_S1SPFFAL_App_PRODIMAGE
WBP_S1PTFIT_S1SPFFAL_App-1_PRODIMAGE
WBP_S1PTFFAL_S1SPFFAL_App_PRODIMAGE

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed Version, with Junction Box, Aluminum

Brand:

Hubbell Premise Wiring

Catalog ID:

S1PTFFALJ

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed Version, with Junction Box, Aluminum

  • Available with integral power junction box
  • Excellent solution for retrofit and new construction
  • Accepts all Hubbell SystemOne covers and sub-plates

With Junction Box

Product details

General

Application
  • Complete Units
Color
Construction
Fabricated
EU RoHS Indicator
No
Finish Type
Aluminum
Item Type
Flush Fire Rated Poke Throughs
Knockouts
In Junction Box: Top- 1) 1", Bottom- 1) 3/4", Sides- 2) 1/2" and 1 3/4"
Material
Composite
Material - Mounting Hardware
N/A
Number Of Outlets
No Devices
Performance
  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Mechanical - Max. Cu Cross Section - 3/4 in. Power EMT .072 sq. in.
Style
FRPT Furniture Feed - Complete Kits
UPC
783585373157

Dimensions

Display Size
Standard Sized Product

Conductor Related

Cable Entry
Cable Access Door

Certifications And Compliance

Industry Standard(s)
  • ULC CEYYC Listed
  • ULC R8429 Listed

Logistics

Carton Quantity
1