WBP_S1PTFFBRSJ_PRODIMAGE
WBP_S1PTFFBRSJ_PRODIMAGE

Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Painted Brass Cover and junction Box

Brand:

Hubbell Premise Wiring

Catalog ID:

S1PTFFBRSJ

SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Painted Brass Cover and junction Box

Product details

General

Construction
Fabricated
Cover Type
Furniture Feed
EU RoHS Indicator
No
Finish Type
Brass
Item Type
4" Fire-Rated Poke-Through Component
Knockouts
In Junction Box: Top- 1) 1", Bottom- 1) 3/4", Sides- 2) 1/2" and 1 3/4"
Material
Composite
Material - Mounting Hardware
Step-Down Installation
Number Of Outlets
(1) 3/4" & (1) 1½" Threaded Hub Multi-Service
Performance
  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Mechanical - Max. Cu Cross Section - 3/4 in. Power EMT .072 sq. in.
Style
FRPT Kits
UPC
783585373171

Conductor Related

Cable Entry
Threaded Hubs

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
1

Resources and downloads