WBP_S1SPFFTBRS_PRODIMAGE
WBP_S1SPFFTBRS_PRODIMAGE

SystemOne, Tile Furniture Feed Cover/Flange, Brass Powder Paint Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

S1SPFFTBRS

SystemOne Tile Furniture Feed Cover/Flange Powder Paint Finish

  • Powder Coat Painted Tile Furniture Feed Cover/Flange
  • (1) ¾" Threaded Hub for Power and (1) 2" Threaded Hub for Data
  • Includes (1) ¾" and (1) 2" Liquidtight Conduit Connectors
  • Complies with ADA

Cover/Flange; Cast Aluminum Construction; Durable Powder Coat Finish

Product details

General

Application
  • Flush SystemOne Installation
Color
  • Brass
Construction
Cast Aluminum
Cover Shape
Round
Cover Type
Furniture Feed
EU RoHS Indicator
Contact Manufacturer
Finish Type
Brass
Item Type
4" Fire-Rated Poke-Through Component
Material
Aluminum
Material - Mounting Hardware
Mounting Hardware Included
Mounting Method
To Fitting in Floor
Number Of Outlets
(1) 3/4" & (1) 1½" Threaded Hub Multi-Service
Series
Flush - S1 Series
Style
Cover Flanges
Type
  • Sub Plate
  • Sub Plate
Type of Use
Tile, Furniture Feed
Typical Application
Tile, Furniture Feed
UPC
783585371825

Dimensions

Length
5.62 in
Width
5.62 in

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514

Logistics

Carton Quantity
10