WBP_S1R10CBF125_PRODIMAGE
WBP_S1R10CBF125_PRODIMAGE
play
SystemOne 10” FRPT

Recessed 10" Series, Bottom Feed Plate, Center, 1-1/4" EMT

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R10CBF125

Fire Rated Poke Throughs, Recessed 10" Series, Bottom Feed Plate, Center, 1-1/4" EMT

Standard Product

Product details

General

Accessory Type
Bottom Feed Plate
Application
10" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
Metallic
Construction
Fabricated
Construction Material - Main
125 Meunt
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Item Type
10" Recessed Fire-Rated Poke-Through Components
Material
Steel
Mounting Type
Screw Mount
Size
Standard Sized Product
Style
Accessories
Sub Brand
SystemOne Recessed
Type
10" Recessed Rated Poke Through Accessories
UPC
783585548043

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus Listed

Logistics

Carton Quantity
15