text.skipToContent text.skipToNavigation

S1R10PBF050

by multiple brands 

Catalog ID: S1R10PBF050

Fire Rated Poke Throughs, Recessed 10" Series, Bottom Feed Plate, Outer, 1/2" EMT

  • Bottom Feed Plates are Required to Maintain S1R10PTFIT Fitting Fire Rating
  • Varity of Feed Plates Offers Installation Flexibility
  • Includes Necessary Mounting Hardware

Standard Product

Product Details

General

Accessory Type Bottom Feed Plate
Application Bottom Feed Plate, Perimeter, 1/2" EMT
Application - For Use On Concrete
Color Metallic
Construction Fabricated
Construction Material - Main 050 Meunt
EU RoHS Indicator Contact Manufacturer
Finish Type Natural
Item Type 10" Recessed Fire-Rated Poke-Through Components
Material Intumescent
Material - Mounting Hardware Mounting Hardware Included
Mounting Type Screw Mount
Size Standard Sized Product
Style Accessories
Sub Brand SystemOne Recessed
Type 10" Recessed Rated Poke Through Accessories
UPC 783585547954

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s) UL 514A

Logistics

Carton Quantity 30