WBP_S1R6FFCVRGRY_PRODIMAGE
WBP_S1R6FFCVRGRY_PRODIMAGE

Furniture Feed 6" Series, Furniture Feed Cover, Gray Powder Coat

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R6FFCVRGRY

SystemOne, Furniture Feed 6" Series, Furniture Feed Cover, Gray Powder Paint

Standard Product

Product details

General

Application
6" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
Gray
Construction
Fabricated
Construction Material - Main
6 Meunt
Cover Type
Furniture Feed
EU RoHS Indicator
Contact Manufacturer
Finish Type
Gray
Item Type
6" Fire-Rated Poke-Through Component
Material
Aluminum
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Number Of Outlets
(1) 3/4" & (1) 2" Threaded Hub Multi-Service
Size
Standard Sized Product
Style
Cover Flanges
Sub Brand
SystemOne Recessed
Type
6" Recessed Fire Rated Poke Through Covers
UPC
783585445557

Conductor Related

Cable Entry
Threaded Hubs

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed