WBP_FR280ALA_PRODIMAGE
WBP_FR280ALA_PRODIMAGE

Pedestal, 2-Gang, Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FR280ALA

Fire-Rated Poke-Through Pedestal, Double

  • 1–4 hour fire rating (1–3 hour for steel floor units and concrete topping, D900 Series Design)
  • For 2 1⁄4 in. to 7 in. floor thickness
  • Approved for use in the City of Chicago

Standard Product

Product details

General

Application
Through Floor Delivery
Color
Almond
Construction
Fabricated
Construction Material - Main
280 Meunt
EU RoHS Indicator
No
Finish Type
Aluminum
Item Type
2-Gang Above Floor Service Fittings
Knockouts
None
Material
Aluminum
Material - Mounting Hardware
On PT27A Through Floor Fitting
Mounting Hardware
Included
Mounting Type
On PT27A or PT7XC Through Floor Fitting
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Electrical - Service Pedestal Construction - Heavy gauge galvanized steel frame with aluminum housing and face plates
Size
Standard Sized Product
Style
Pedestals
Sub Brand
Accessories
Type
Above Floor Service Fittings
UPC
783585396231

Dimensions

Display Size
Standard Sized Product

Conductor Related

Cable Entry
Direct into Device

Certifications And Compliance

Industry Standard(s)
UL 514A

Logistics

Carton Quantity
5