WBP_PT27A_PRODIMAGE
WBP_PT27A_PRODIMAGE

2" Though Floor Fitting

Brand:

Hubbell Premise Wiring

Catalog ID:

PT27A

Fire-Rated Poke-Through Pedestal Series, 2" Though Floor Fitting

Standard Product

Product details

General

Application
Through Floor Fitting
EU RoHS Indicator
No
Item Type
Through Floor Fitting
Material
Composite
Material - Mounting Hardware
N/A
Performance
  • Electrical - Power Wiring Capacity - Up to ten #12 AWG type THHN wires, or Up to six #12 AWG and two #10 AWG type THHN wires
  • Electrical - Voice/Data Wiring Capacity - Up to two 25 pair tel./data cables (100 #22 AWG tel./data conductors), or Up to two IBM Type 2 data cables
  • Mechanical - Max. Cu Cross Section - 1/2" Power EMT .0461 sq. in., 3/4" Low Voltage EMT .0500 sq. in.
  • Mechanical - UL Spacing Restrictions - Min. of 2 ft. O.C. and not more than one unit per each 65 sq. ft. of floor area in each span
Style
Through-Floor Fittings
UPC
783585076157

Dimensions

Display Size
Standard Sized Product

Certifications And Compliance

Industry Standard(s)
  • Fire Resistance - R8429
  • Outlet Box- E31999