text.skipToContent text.skipToNavigation

FR480BKA

by multiple brands 

Catalog ID: FR480BKA

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Pedestal, 4-Gang, Black

Standard Product

Product Details

General

Application FRPT Pedestal
EU RoHS Indicator No
Finish Type Black
Item Type 4-Gang Above Floor Service Fittings
Knockouts None
Material Aluminum
Material - Mounting Hardware On PT27A or PT7XC Through Floor Fitting
Mounting Hardware Included
Performance Electrical - Service Pedestal Construction - Heavy gauge galvanized steel frame with aluminum housing and face plates
Style Pedestals
UPC 783585396194

Dimensions

Display Size Standard Sized Product

Certifications and Compliance

Industry Standard(s) UL Listed

Resources/Downloads