text.skipToContent text.skipToNavigation

FR680GYA

by multiple brands 

Catalog ID: FR680GYA

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Pedestal, 6-Gang, Gray

Standard Product

Product Details

General

Application FRPT Pedestal
EU RoHS Indicator No
Finish Type Gray
Item Type 6-Gang Above Floor Service Fittings
Knockouts None
Material Aluminum
Material - Mounting Hardware On PT27A or PT7XC Through Floor Fitting
Mounting Hardware Included
Performance Electrical - Service Pedestal Construction - Heavy gauge galvanized steel frame with aluminum housing and face plates
Style Pedestals
UPC 783585396200

Dimensions

Display Size Standard Sized Product

Certifications and Compliance

Industry Standard(s) UL Listed