WBP_SS2309SBKA_PRODIMAGE
WBP_SS2309SBKA_PRODIMAGE

Pedestal Face Plate, 1.40" Opening, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SS2309SBKA

Fire-Rated Poke-Through Pedestal Face Plate, 1.40" Opening

Standard Product

Product details

General

Color
EU RoHS Indicator
No
Finish Type
Black
Item Type
Above Floor Service Fittings
Knockouts
1) 1.40" Opening
Material
Aluminum
Material - Mounting Hardware
Mounts to Pedestal
Mounting Hardware
Included
OEM Brand Name
Hubbell Wiring Device-Kellems
Style
Pedestal Plates
UPC
783585329376

Dimensions

Display Size
Standard Sized Product

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
5