WBP_SS2309DGYA_PRODIMAGE
WBP_SS2309DGYA_PRODIMAGE

Pedestal Face Plate, Duplex, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

SS2309DGYA

Fire-Rated Poke-Through Pedestal Face Plate, Duplex

  • Painted aluminum plates
  • UL Listed and CSA Certified

Standard Product

Product details

General

Color
EU RoHS Indicator
No
Finish Type
Gray
Item Type
Above Floor Service Fittings
Knockouts
1) Duplex Opening
Material
Aluminum
Material - Mounting Hardware
Mounts to Pedestal
Mounting Hardware
Included
Style
Pedestal Plates
UPC
783585329314

Dimensions

Display Size
Standard Sized Product

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads