WBP_SS2309BGYA_PRODIMAGE
WBP_SS2309BGYA_PRODIMAGE

Pedestal Face Plate, Blank, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SS2309BGYA

Fire-Rated Poke-Through Pedestal Face Plate, Blank

Standard Product

Product details

General

Color
EU RoHS Indicator
No
Finish Type
Gray
Item Type
Above Floor Service Fittings
Knockouts
Blank
Material
Aluminum
Material - Mounting Hardware
Mounts to Pedestal
Mounting Hardware
Included
OEM Brand Name
Hubbell Wiring Device-Kellems
Style
Pedestal Plates
UPC
783585329390

Dimensions

Display Size
Standard Sized Product

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
5