text.skipToContent text.skipToNavigation

SS2309DBKA

by multiple brands 

Catalog ID: SS2309DBKA

In-Floor Delivery Systems, Pedestal Face Plate, Duplex, Black

Standard Product

Product Details

General

EU RoHS Indicator No
Finish Type Black
Item Type Above Floor Service Fittings
Knockouts 1) Duplex Opening
Material Aluminum
Material - Mounting Hardware Mounts to Pedestal
Mounting Hardware Included
OEM Brand Name Hubbell Wiring Device-Kellems
Style Pedestal Plates
UPC 783585329338

Dimensions

Display Size Standard Sized Product

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 5

Resources/Downloads