WBP_SS2309DBKA_PRODIMAGE
WBP_SS2309DBKA_PRODIMAGE

Pedestal Face Plate, Duplex, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

SS2309DBKA

In-Floor Delivery Systems, Pedestal Face Plate, Duplex, Black

Standard Product

Product details

General

Color
EU RoHS Indicator
No
Finish Type
Black
Item Type
Above Floor Service Fittings
Knockouts
1) Duplex Opening
Material
Aluminum
Material - Mounting Hardware
Mounts to Pedestal
Mounting Hardware
Included
Style
Pedestal Plates
UPC
783585329338

Dimensions

Display Size
Standard Sized Product

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
5

Resources and downloads