WBP_SS2309DGYA_PRODIMAGE
WBP_SS2309DGYA_PRODIMAGE

Pedestal Face Plate, Duplex, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SS2309DGYA

Fire-Rated Poke-Through Pedestal Face Plate, Duplex

  • Painted aluminum plates
  • UL Listed and CSA Certified

Standard Product

Product details

General

Color
EU RoHS Indicator
No
Finish Type
Gray
Item Type
Above Floor Service Fittings
Knockouts
1) Duplex Opening
Material
Aluminum
Material - Mounting Hardware
Mounts to Pedestal
Mounting Hardware
Included
OEM Brand Name
Hubbell Wiring Device-Kellems
Style
Pedestal Plates
UPC
783585329314

Dimensions

Display Size
Standard Sized Product

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
5