WBP_SS2309FALA_PRODIMAGE
WBP_SS2309FALA_PRODIMAGE

Pedestal Face Plate, 3/4" KO, Aluminum

Brand:

Hubbell Premise Wiring

Catalog ID:

SS2309FALA

Fire-Rated Poke-Through Pedestal Face Plate, ¾" KO

Standard Product

Product details

General

Application
Through Floor Delivery
Color
Almond
Construction
Fabricated
Construction Material - Main
Aluminum
EU RoHS Indicator
No
Finish Type
Aluminum
Item Type
Above Floor Service Fittings
Knockouts
1) 3/4" KO
Material
Aluminum
Material - Mounting Hardware
Mounts to Pedestal
Mounting Hardware
Included
Mounting Type
Mounts to Pedestal
Number Of Outlets
No Devices
Size
Standard Sized Product
Style
Pedestal Plates
Sub Brand
Accessories
Type
Above Floor Service Fittings
UPC
783585329727

Dimensions

Display Size
Standard Sized Product

Conductor Related

Cable Entry
Direct into Device

Certifications And Compliance

Industry Standard(s)
UL 514A

Logistics

Carton Quantity
5

Resources and downloads