WBP_SS2309FBKA_PRODIMAGE
WBP_SS2309FBKA_PRODIMAGE

Pedestal Face Plate, 3/4" KO, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

SS2309FBKA

Fire-Rated Poke-Through Pedestal Face Plate, ¾" KO

Standard Product

Product details

General

Color
EU RoHS Indicator
No
Finish Type
Black
Item Type
Above Floor Service Fittings
Knockouts
1) 3/4" KO
Material
Aluminum
Material - Mounting Hardware
Mounts to Pedestal
Mounting Hardware
Included
Style
Pedestal Plates
UPC
783585329437

Dimensions

Display Size
Standard Sized Product

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
5

Resources and downloads