text.skipToContent text.skipToNavigation

SS2309FBKA

by multiple brands 

Catalog ID: SS2309FBKA

In-Floor Delivery Systems, Pedestal Face Plate, 3/4" KO, Black

Standard Product

Product Details

General

EU RoHS Indicator No
Finish Type Black
Item Type Above Floor Service Fittings
Knockouts 1) 3/4" KO
Material Aluminum
Material - Mounting Hardware Mounts to Pedestal
Mounting Hardware Included
Style Pedestal Plates
UPC 783585329437

Dimensions

Display Size Standard Sized Product

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 5

Resources/Downloads