WBP_SS2309SGYA_PRODIMAGE
WBP_SS2309SGYA_PRODIMAGE

Pedestal Face Plate, 1.40" Opening, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

SS2309SGYA

Fire-Rated Poke-Through Pedestal Face Plate, 1.40" Opening

Standard Product

Product details

General

Color
EU RoHS Indicator
No
Finish Type
Gray
Item Type
Above Floor Service Fittings
Knockouts
1) 1.40" Opening
Material
Aluminum
Material - Mounting Hardware
Mounts to Pedestal
Mounting Hardware
Included
Style
Pedestal Plates
UPC
783585329352

Dimensions

Display Size
Standard Sized Product

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
5

Resources and downloads