WBP_SS2309SLGYA_PRODIMAGE
WBP_SS2309SLGYA_PRODIMAGE

Pedestal Face Plate, StyleLine/Decora/GFCI, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

SS2309SLGYA

Fire-Rated Poke-Through Pedestal Face Plate, StyleLine/Decora/GFCI

Standard Product

Product details

General

Color
EU RoHS Indicator
No
Finish Type
Gray
Item Type
Above Floor Service Fittings
Knockouts
1) GFCI Opening
Material
Aluminum
Material - Mounting Hardware
Mounts to Pedestal
Mounting Hardware
Included
Style
Pedestal Plates
UPC
783585329468

Dimensions

Display Size
Standard Sized Product

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
5

Resources and downloads