text.skipToContent text.skipToNavigation

S1R10CVRBRUSH

by multiple brands 

Catalog ID: S1R10CVRBRUSH

Fire Rated Poke Throughs, Recessed 10" Series, Recessed Cover Assembly, Egress Door Brushes

  • Field installed
  • Reduces unwanted debris while access doors are open
  • Includes Necessary Mounting Hardware
Standard Product

Product Details

General

Accessory Type Accessories
Application Egress Door Brushes
Application - For Use On Concrete
Color White
Construction Fabricated
Construction Material - Main 10 Meunt
Finish Type Natural & Black
Item Type 10" Recessed Fire-Rated Poke-Through Components
Material Aluminum & Nylon
Mounting Type Screw Mount
Size Standard Sized Product
Style Covers
Sub Brand SystemOne Recessed
Type 10" Recessed Rated Poke Through Accessories
UPC 783585548142

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s) UL 514A

Resources/Downloads